Innovative Power Solutions for diverse applications

UPS from 400 VA to 5400 kVA

Socomec with its 40+ years of rich expertise in critical power supply brings to you proven power solutions matching your diverse needs.

The product portfolio accommodates the requirements of different industry verticals that include IT & ITES, Data Centres, Manufacturing, BFSI, Telecom, Printing, Media & Entertainment, Medical & Healthcare, Textile industry, Government & Education, Oil & Gas, Real Estate & Infrastructure, among others. 

DELPHYS range of UPS with an inbuilt isolation transformer
suits the requirements of heavy industrial applications like Continuous process flow plants, Industrial motors, CNC & other types of machines

MASTERYS & Green Power
range suits the requirements
of Data Centers & Servers, IT workstations, Relay stations & Projectors, Printing machines, among others

ITYS & NETYS range of single phase UPS systems better suits Professional workstations, Servers and other IT related loads

ASYS & STATYS range of Static Transfer Switches (STS) are designed to enable redundant power supply to all types of critical applications.

Salient features of Socomec UPS include
• High efficiency based design
Scalable, Redundant and Modular solutions
Transformer based / Transformer-less variants
Cutting edge Technology
Pan-India sales and service network

Always ahead in the race
Socomec strongly believes that a strong R & D team is always the main driving force behind a successful company and so it re-invests about 10% of its sales in R & D. With the latest advances in technology, Socomec has recently launched Green Power series of UPS system with an unbelievable efficiency of up to 96% with 0.9 output power factor. Green Power product range is the only one in the market which is certified for high efficiency in “Online double conversion” mode which means maximum load protection regardless of mains power supply.


Thanks for showing interest in Socomec UPS


























Thank you

Partner Enquiry Solicited


Name*
Organization
Address
City*
Zip code
Phone*
Email address*
Requirement



*Mandatory fields


Socomec UPS India Pvt. Ltd.

H.O:
Socomec UPS India Private Limited
B-1, II Floor, Thiru-Vi-Ka Industrial Estate,
Guindy
Chennai - 600 032
Ph: +91 44 39215400, Fax: +91 44 39215450/51

PRESENCE IN INDIA
Ahmedabad | Aurangabad | Bangalore | Chandigarh | Chennai | Cochin | Coimbatore | Hyderabad | Indore | Kolkata | Madurai | Mumbai | New Delhi | Pune

Reach us on 1860 200 0808, marketing@socomec-ups.co.in
Website: www.socomec-ups.in

National Distributor